For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDTM VA - Banjo coupling, throttle free, T shaped
Bill of material
XDTM NW 20 HL VA
DES
Identifier
XDTM NW 20 HL VA
SER
Series
Light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
22 mm
G
Thread G
M 26 x 1.5
D
Diameter D
31 mm
I
Length I
16 mm
L1
Length L1
46 mm
L2
Length L2
22 mm
L4
Length L4
24.5 mm
L7
Length L7
32.0 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
17 mm
S2
Width across flats S2
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.